Added to Your Shopping Cart
CN38S Temperature Autotune Controller with Sensitive Touch Keypad offers On/Off or PID control with Soft Start Delay to protect equipment including pumps and compressors
Added to Your Shopping Cart
The FMA-2600A Series mass and volumetric flow controllers use the principle of differential pressure within a laminar flow field to determine and control mass flow rate.
Added to Your Shopping Cart
The FMA-LP2600A controller uses a proportional valve coupled to the flow body to control flow using the integral PID loop controller. 0 to 5V output (4 to 20 mA optional)
Added to Your Shopping Cart
CN1514 Series wall mount temperature and process controller offers IP65 protection with 4 or 7 Channels with Ramp & Soak program for each channel with On/Off or PID control.
Added to Your Shopping Cart
CN72000 Series 1/4 DIN Autotune Temperature/Process 16 Segment Ramp & Soak Controller with Fuzzy Logic includes a NEMA 4X Front Panel, isolated outputs and 24VDC power supply
Added to Your Shopping Cart
The FMA-A2100/2200/2300/2400 uses capillary-type thermal technology to directly measure mass flow of gases. No temperature, pressure, or square root corrections are required.
Added to Your Shopping Cart
CN1501 Series controller offers 5 Ramp and Soak programs with 10 segments each with thermocouple, thermistor and process input models with PID control and optional alarms.
Added to Your Shopping Cart
CNITH Series 1/32, 1/16, and 1/8 DIN Humidity and Temperature Controllers offer full Autotune PID control with RH/Temperature probe included with two control outputs
Added to Your Shopping Cart
The FLR-1600A and FLV-4600A series flowmeters and controllers use two of the best studied physical properties of liquids to measure flow: Pressure and Viscosity.
Added to Your Shopping Cart
CNPT Platinum Series Universal Input High Performance Process Controllers offer Autotune PID, Fuzzy Logic, Ramp & Soak Profiles with standard USB and optional RS232/RS485
Added to Your Shopping Cart
CNI Series 1/32, 1/16, and 1/8 DIN Universal Input High Accuracy Temperature and Process Controllers offer full Autotune PID control with optional RS232/RS485 communications
Added to Your Shopping Cart
CN1504 Series controller offers 4 or 7 Channels with 7 segment Ramp and Soak program for each channel with temperature and process input models with On/Off or PID control.
Added to Your Shopping Cart
CN4000 1/16, 1/8, and 1/4 DIN Autotune Temperature/Process Controllers are low cost with features including dual display, Fuzzy Logic, alarm and optional ramp and soak
Added to Your Shopping Cart
The SCR19 Series Power Controllers are designed to proportion electric power to resistive loads only, such as ovens, furnaces, heat sealers, etc.
Added to Your Shopping Cart
FMA6500 Series flow controllers allow one to program, record, and analyze flow rates of various gases with a computer via an RS485 interface (optional RS232 is available).
Added to Your Shopping Cart
Omega’s CN400 1/16 DIN PID Controller features single or dual channels and includes NFC/RFID technology with dedicated App DirectLink for Android devices
Added to Your Shopping Cart
Temperature/Controller provides an impressive array of features. Economical. Programmable alarm can act as high or low band alarm. Outputs include solid state relay, mechanical relay, or isolated proportional current.
Added to Your Shopping Cart
The economical PV100 Series combines a solenoid valve and electronics that provides an analog proportional control of gases
Added to Your Shopping Cart
The OMDC-MD Plus Series is a closed loop DC drive system with velocity-form PID algorithm for accurate and responsive control. Provides 4-20mA process output.
Added to Your Shopping Cart
The SCR19-H and SCR39-H Series power controllers are designed to proportion electric power to resistive loads only, such as ovens, furnaces, heat sealers, etc.